MSI-SR-CM43DT03-01
Safety relay
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MSI-SR-CM43 |
| Application | Extension unit for safety relays |
| Functions | Monitoring of proximity switches |
| Restart | Automatic |
| SIL | 2, IEC 61508 |
| SILCL | 2, IEC/EN 62061 |
| Performance Level (PL) | d, EN ISO 13849-1 |
| PFHD | 2E-07 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 3, EN ISO 13849-1 |
| Min. rated control supply voltage US at DC | 20.4 V |
| Max. rated control supply voltage at DC | 26.4 V |
| Min. rated control supply voltage at DC | 20.4 V |
| Number of outputs, safety-oriented, delayed, contact-based | 4 Piece(s) |
| Number of outputs, signaling function, delayed, contact-based | 3 Piece(s) |
| Number of connections | 1 Piece(s) |
| Connection cross sections | 1 x 0.2 to 2.5 mm², wire 1 x 0.25 to 2.5 mm², wire with wire-end sleeve 2 x 0.2 to 1.0 mm², wire 2 x 0.25 to 1.0 mm², wire with wire-end sleeve |
| Dimension (W x H x L) | 22.5 mm x 96.5 mm x 114 mm |
| Net weight | 200 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Approvals | c UL US |
| Customs tariff number | 85364190 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |