NTEV 70

Power supply unit

Part no.: 50031702

Results list: 2 products found
NT 24-42W
Power supply unit
Part no.: 50126520
  • Length: 100 mm
  • Height: 69 mm
  • Dimension (W x H x L): 45 mm
  • Dimension: 45 mm x 69 mm x 100 mm mm
Part no.: 50126520

Delivery time approx. 25 business days
KD 01-5-BA-PWR
Adapter
Part no.: 50110650
  • Number of connections: 2 Piece(s)
  • Connection: Connector, M12  - Jack socket
Part no.: 50110650

2 Working Days

Type Industrial power supply unit
Output 24 V DC, 2.5 A
Input 110 ... 240 V AC, 50 ... 60 Hz
Customs tariff number 84735080
ECLASS 8.0 27230209
ECLASS 9.0 27230209
ETIM 5.0 EC000599
ETIM 6.0 EC000599