PRK3CL1.T3/4T-M8

Polarized retro-reflective photoelectric sensor

Part no.: 50133688

Delivery time approx. 7 business days
Icon Icon Icon Icon Icon Icon Icon Icon
Series 3C
Operating principle Reflection principle
Application Detection of highly transparent bottles
Detection of transparent films
Special version Autocollimation
Teach input
Operating range 0 ... 0.4 m (guaranteed operating range)
Operating range limit 0 ... 0.5 m (typical operating range)
Beam path Collimated
Light source Laser, Red
Wavelength 655 nm
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Max. laser power 0.0017 W
Transmitted-signal shape Pulsed
Pulse duration 5.3 µs
Light spot size [at sensor distance] 1 mm [500 mm]
Type of light spot geometry Round
Shift angle Typ. ± 2°
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Function Keyboard lockout
Light/dark switching
Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 3,000 Hz
Response time 0.17 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -40 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
UNSPSC 26.08 39121528
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf