PRK5BPP.H1/2X-M8

Polarized retro-reflective photoelectric sensor

Part no.: 50155475

2 Working Days

Icon Icon Icon Icon
Series 5B
Operating principle Reflection principle
Application Empty bottles
Highly transparent film
Transparent containers
Operating range 0.03 ... 4.5 m (guaranteed operating range), With reflector TKS 100x100
Operating range limit 0.03 ... 5.5 m (typical operating range), With reflector TKS 100x100
Light source Power PinPoint® LED, Red
Wavelength 645 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
(dark switching by reversing polarity of UB)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Plastic
No. of pins 4 -pin
Dimension (W x H x L) 11 mm x 32.4 mm x 20 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 20 g
Housing color Black
Red
Type of fastening Two M3 threaded sleeves
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls 270° potentiometer
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf