PRKL 8/24.99-S12
Polarized retro-reflective photoelectric sensor
| Series | 8 |
| Operating principle | Reflection principle |
| Special version | Autocollimation |
| Operating range | 0 ... 12 m (guaranteed operating range) |
| Operating range limit | 0 ... 14 m (typical operating range) |
| Light source | Laser, Red |
| Wavelength | 670 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Mean life expectancy of laser | 50,000 h |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 35 mA |
| Number of L/D changeover inputs | 1 Piece(s) |
| Type | L/D switching |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching frequency | 2,800 Hz |
| Response time | 0.18 ms |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector, Turning, 90° |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 70 g |
| Housing color | Red |
| Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -10 ... 40 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270902 |
| ECLASS 8.0 | 27270902 |
| ECLASS 9.0 | 27270902 |
| ECLASS 10.0 | 27270902 |
| ECLASS 11.0 | 27270902 |
| ECLASS 12.0 | 27270902 |
| ECLASS 13.0 | 27270902 |
| ECLASS 14.0 | 27270902 |
| ECLASS 15.0 | 27270902 |
| ECLASS 16.0 | 27270902 |
| ETIM 5.0 | EC002717 |
| ETIM 6.0 | EC002717 |
| ETIM 7.0 | EC002717 |
| ETIM 8.0 | EC002717 |
| ETIM 9.0 | EC002717 |
| ETIM 10.0 | EC002717 |
| UNSPSC 26.08 | 39121528 |