Single light beam safety devices
Single light beam safety devices can be integrated flexibly into machine concepts – particularly in constrained spaces or where no flat mounting surfaces exist. They are used for point of operation and access guarding as well as for collision avoidance. The safety sensors are available as type 2 and type 4 devices with external monitoring as well as self-monitoring type 4 devices.
Overview
Article list
Article list
Product selector
Filter
Results list: 15 products found
Combination product
Combination product
MLD510-R1/A
Single light beam safety device receiver
Part no.:
66533001
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-T1/A
Single light beam safety device transmitter
Part no.:
66501001
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: No
- Interface: AS-Interface Safety at Work
Combination product
MLD510-R1E/A
Single light beam safety device receiver
Part no.:
66533002
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-T1/A
Single light beam safety device transmitter
Part no.:
66501001
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: No
- Interface: AS-Interface Safety at Work
Combination product
MLD500-T1L
Single light beam safety device transmitter
Part no.:
66502000
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: Yes
Combination product
MLD510-R1L/A
Single light beam safety device receiver
Part no.:
66536001
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-T1L/A
Single light beam safety device transmitter
Part no.:
66502001
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: Yes
- Interface: AS-Interface Safety at Work
Combination product
MLD510-R1LE/A
Single light beam safety device receiver
Part no.:
66536002
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-T1L/A
Single light beam safety device transmitter
Part no.:
66502001
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: Yes
- Interface: AS-Interface Safety at Work
Combination product
MLD500-XT1
Single light beam safety device transmitter
Part no.:
66501400
- Operating range, max.: 20 ... 100 m
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-XR1/A
Single light beam safety device receiver
Part no.:
66533401
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-XT1/A
Single light beam safety device transmitter
Part no.:
66501401
- Operating range, max.: 20 ... 100 m
- Functions: Range reduction
- Integrated laser alignment aid: No
- Interface: AS-Interface Safety at Work
Combination product
MLD510-XR1E/A
Single light beam safety device receiver
Part no.:
66533402
- Functions: Automatic restart
- Interface: AS-Interface Safety at Work
MLD500-XT1/A
Single light beam safety device transmitter
Part no.:
66501401
- Operating range, max.: 20 ... 100 m
- Functions: Range reduction
- Integrated laser alignment aid: No
- Interface: AS-Interface Safety at Work
Combination product
Combination product
MLD520-R1L
Single light beam safety device receiver
Part no.:
66556000
- Functions: Start/restart interlock (RES), selectable, Configu...
MLD500-T1L
Single light beam safety device transmitter
Part no.:
66502000
- Operating range, max.: 0.5 ... 70 m
- Functions: Range reduction
- Integrated laser alignment aid: Yes
Combination product
MLD520-XR1
Single light beam safety device receiver
Part no.:
66553400
- Functions: Start/restart interlock (RES), selectable, Configu...
MLD500-XT1
Single light beam safety device transmitter
Part no.:
66501400
- Operating range, max.: 20 ... 100 m
- Functions: Range reduction
- Integrated laser alignment aid: No
Part data of: 16/11/2026