PSU-02A-1P-24V-S
Power supply unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | PSU 100 |
| Number of phases | 1 Piece(s) |
| Efficiency | 87% (230 V AC) |
| Overvoltage category | III |
| Input voltage | 95 ... 265 V AC / 110 ... 300 V DC |
| Input current | 1.04 A (110 V AC) / 0.63 A (230 V AC) |
| Output voltage | 24 V DC (SELV), ±1% / 22.5 ... 28 V adjustable |
| Output current | 2.5 A |
| Number of connections | 2 Piece(s) |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 3 -pin |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 2 -pin |
| Dimension (W x H x L) | 38 mm x 98.5 mm x 75.5 mm |
| Housing material | Plastic |
| Net weight | 230 g |
| Type of display | LED |
| Ambient temperature, operation | -25 ... 50 °C |
| Ambient temperature, storage | -25 ... 85 °C |
| Degree of contamination | 2 |
| Degree of protection | IP 20 |
| Approvals | c UL US |
| Customs tariff number | 85044090 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |