RDH 202 00
RFID read/write device
Part no.:
50150661
2 Working Days
| Series | RDH 200 |
| Working frequency | 13.56 MHz |
| Functions | Configurable operating modes I/O LED indicator Reading gate control |
| Reading/writing range, max. | 120 mm |
| Transponder, readable | ISO/IEC 14443A/B ISO/IEC 15693 NFC Types 2, 5 |
| Supply voltage UB | 18 ... 36 V, DC |
| Power consumption, max. | 2 W |
| Memory access | Read/Write |
| Number of digital switching inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | RS 232 |
| Function | Process |
| Number of connections | 1 Piece(s) |
| Function | I/O PWR RS 232 |
| Type of connection | Connector |
| Thread size | M12 |
| Design | Cubic |
| Dimension (W x H x L) | 99 mm x 42 mm x 68 mm |
| Housing material | Plastic |
| Net weight | 120 g |
| Housing color | Red Silver |
| Type of fastening | Through-hole mounting |
| Ambient temperature, operation | -32 ... 60 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 67 |
| Approvals | EU |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280401 |
| ECLASS 8.0 | 27280401 |
| ECLASS 9.0 | 27280401 |
| ECLASS 10.0 | 27280401 |
| ECLASS 11.0 | 27280401 |
| ECLASS 12.0 | 27280401 |
| ECLASS 13.0 | 27280401 |
| ECLASS 14.0 | 27280401 |
| ECLASS 15.0 | 27280401 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC002998 |
| ETIM 7.0 | EC002998 |
| ETIM 8.0 | EC002998 |
| ETIM 9.0 | EC002998 |
| ETIM 10.0 | EC002998 |