REF 7-A-15-30 SET

Reflective tape

Part no.: 50132911

2 Working Days

Contains 500x
Suitable for IPS 200i
IPS 400i
LSIS 472i
Design Round
Mounting dimension, thickness 0.2 mm
Mounting dimension, diameter 31 mm
Reflective surface, diameter 15 mm
Polarization-changing No
Structure, active surface Mikrotriple
Net weight 173 g
Type of fastening Self-adhesive
Type of reflector Reflective tape
Ambient temperature, operation -35 ... 45 °C
Processing temperature 15 ... 22 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467