RSL400 test rod 50
Test piece
Part no.:
50145020
2 Working Days
| Dimension (Ø x L) | 50 mm x 400 mm |
| Housing material | Foam (diffuse reflective) Plastic |
| Net weight | 850 g |
| Housing color | Black |
| Customs tariff number | 39169090 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270990 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27270992 |
| ECLASS 11.0 | 27270992 |
| ECLASS 12.0 | 27270992 |
| ECLASS 13.0 | 27270992 |
| ECLASS 14.0 | 27270992 |
| ECLASS 15.0 | 27270992 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |