S410-M4-CB2PUR-W

Safety hinge switch

Part no.: 63000412

2 Working Days

Icon Icon Icon Icon
Series S400
Functions Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Locking device without guard interlocking according to EN ISO 14119
Mechanical hinge with integrated safety switch
Mission time 20 years, EN ISO 13849-1
B10d 2,000,000 number of cycles
Usage category at DC 13 Ue 24 V, Ie 2 A, EN 60947-5-1
Usage category at AC 15 Ue 24 V, Ie 2 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 2 A, type gG, IEC 60269-1
Rated insulation voltage 30 V AC, 36 V DC
Conventional thermal current, max. 2 A
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Number of conductors 7 -wire
Design Cubic
Dimension (W x H x L) 79 mm x 22.5 mm x 100.6 mm
Housing material Metal
Metal housing ZAMAK
Electrical contact material Silver alloy
Net weight 595 g
Housing color Silver
Type of fastening Mounting thread
Side of cable entry Wall side
Switch type Interlock device without guard interlocking, ISO 14119
Switching principle Slow-action contact
Axial stress 750 N·m
Radial stress 500 N·m
Torsional stress 12 N·m
Mechanical life time 1,000,000 actuation cycles, IEC 6047-5-1
Actuation frequency, max. 1,200 per hour, IEC 6047-5-1
Internal actuator Safety switch in hinge, encapsulated
Actuating path (angle) with forced separation 4 N, From set switching point
Actuation angle, max. 180 °
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
IP 69K
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272690
ECLASS 8.0 27270609
ECLASS 9.0 27270609
ECLASS 10.0 27270609
ECLASS 11.0 27270609
ECLASS 12.0 27272608
ECLASS 13.0 27272608
ECLASS 14.0 27272608
ECLASS 15.0 27272608
ECLASS 16.0 27272608
ETIM 5.0 EC002591
ETIM 6.0 EC002591
ETIM 7.0 EC002591
ETIM 8.0 EC002591
ETIM 9.0 EC002591
ETIM 10.0 EC002591
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product brochure - Safety at Leuze - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf