Safety Sticker Set 2
Stick-on label
| Description | Safety notices "Regular function test of the protective device" |
| Details | Stickers, 12 foils in one polybag |
| Dimension (W x H x L) | 100 mm x 210 mm |
| Net weight | 43 g |
| Material | Adhesive paper (silver coated), matt, permanently adhesive |
| Languages | Bulgarian Croatian Danish Dutch Estonian Finnish Greek Hungarian Latvian Lithuanian Romanian Slovakian Slovenian |
| Customs tariff number | 48114190 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273692 |
| ECLASS 11.0 | 27273692 |
| ECLASS 12.0 | 27273692 |
| ECLASS 13.0 | 27273692 |
| ECLASS 14.0 | 27273692 |
| ECLASS 15.0 | 27273692 |
| ECLASS 16.0 | 27273692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |