SET PRK5 + BT205M + TKS40x60.A

Polarized retro-reflective photoelectric sensor set

Part no.: 50125993

2 Working Days

Icon Icon Icon Icon
Results list: 3 products found
PRK5B/4
Polarized retro-reflective photoelectric sensor
Part no.: 50145245
  • Series: 5B
  • Operating principle: Reflection principle
  • Operating range, max.: 0.02 ... 5 m
  • Design: Cubic
Part no.: 50145245

2 Working Days

BT 205M
Mounting device
Part no.: 50139831
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Switching sensors, cubic
Part no.: 50139831

2 Working Days

TKS 40x60.A
Reflector set
Part no.: 50125455
  • Type of reflector: Reflector
  • Polarization-changing: Yes
  • Direction-dependent: No
  • Type of fastening: Screw type
Part no.: 50125455

Delivery to be confirmed
Series 5
Operating principle Reflection principle
Contains 1x BT 205M
1x TKS 40x60.A
4x M3 x 8 screw
Special version Article set
Operating range 0.02 ... 2.8 m (guaranteed operating range)
Operating range limit 0.02 ... 4.2 m (typical operating range), With reflector TK 40x60.A
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 14 mm x 32.5 mm x 20.2 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 93 g
Housing color Black
Red
Recommended tightening torque for M3 fastening 0.9 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf