SET RK46CDXL3P2P4200M12 TKS4060BT
Retro-reflective photoelectric sensor/diffuse sensor set
| Series | 46C | 
| Operating principle | Reflection principle | 
| Contains | Alignment aid BT ARH 46C.DL (50143109) Mounting material Reflector TKS 40x60.1 (50109257)  | 
                                
| Application | Detection of irregular objects on conveyor belt Detection of polybags on conveyor belt  | 
                                
| Pre-mounted on | Mounting system | 
| Switching distance Sn | 0 ... 4,000 mm | 
| Special version | Article set Light-band  | 
                                
| Operating range | 0.4 ... 4 m, With reflector TK(S) 100x100 | 
| Operating range limit | 0.4 ... 5.2 m, With reflector TK(S) 100x100 | 
| Measurement field length | 50 mm | 
| Type of detection range | Light-band 24-50 mm | 
| Light source | LED, Red | 
| Wavelength | 620 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | Exempt group (in acc. with EN 62471) | 
| Minimum object size | 2 mm | 
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection  | 
                                
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 20 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Voltage type | DC | 
| Switching current, max. | 100 mA | 
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V  | 
                                
| Switching element | Transistor, PNP | 
| Switching principle | Dark switching | 
| Switching element | Transistor, PNP | 
| Switching principle | Light switching | 
| Switching frequency | 250 Hz | 
| Response time | 2 ms | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply  | 
                                
| Type of connection | Cable with connector | 
| Cable length | 200 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Number of conductors | 4 -wire | 
| Wire cross section | 0.2 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | Plastic | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Design | Cubic | 
| Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-PBT | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 60 g | 
| Housing color | Red | 
| Type of fastening | Through-hole mounting Via optional mounting device  | 
                                
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Operational controls | Teach button | 
| Function of the operational control | Light/dark switching Sensitivity adjustment  | 
                                
| Ambient temperature, operation | -40 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 IP 69K  | 
                                
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270902 | 
| ECLASS 8.0 | 27270902 | 
| ECLASS 9.0 | 27270902 | 
| ECLASS 10.0 | 27270902 | 
| ECLASS 11.0 | 27270902 | 
| ECLASS 12.0 | 27270902 | 
| ECLASS 13.0 | 27270902 | 
| ECLASS 14.0 | 27270902 | 
| ECLASS 15.0 | 27270902 | 
| ETIM 5.0 | EC002717 | 
| ETIM 6.0 | EC002717 | 
| ETIM 7.0 | EC002717 | 
| ETIM 8.0 | EC002717 | 
| ETIM 9.0 | EC002717 | 
| ETIM 10.0 | EC002717 |