TK 82.AF

Reflector

Part no.: 50111375

2 Working Days

Special version Anti-fog coating
Design Round
Direction-dependent No
Triple reflector size 4 mm
Mounting dimension, thickness 8.5 mm
Mounting dimension, diameter 82 mm
Reflective surface, diameter 79 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA8N
Structure, active surface Triple
Coating Anti-fog
Net weight 31 g
Type of fastening Rear side can be glued
Through-hole mounting
Ambient temperature, operation -40 ... 65 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ECLASS 16.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
UNSPSC 26.08 39121551
3D-CAD model - zip