TKS 20x75

Reflector

Part no.: 50110569

Delivery time approx. 8 business days
Design Rectangular
Triple reflector size 2.6 mm
Mounting dimension, width 20 mm
Mounting dimension, height 76 mm
Mounting dimension, thickness 11 mm
Reflective surface, height 70 mm
Reflective surface, width 15 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA8N
Structure, active surface Triple
Net weight 17 g
Type of fastening M4 x 19 mm threaded pin
Ambient temperature, operation -40 ... 65 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip