BCL 90 CAT F 100
Stationary bar code reader
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | BCL 90 |
Functions | Alignment mode Code fragment technology LED indicator Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 UPC |
Scanning rate, typical | 800 scans/s |
Bar codes per reading gate, max. number | 50 Piece(s) |
Reading distance | 500 ... 2,200 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Modulus size | 0.5 mm |
Reading method | Line scanner |
Scanning rate | 600 ... 1,200 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | On face |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 16 W |
Number of digital switching inputs | 6 Piece(s) |
Input current, max. | 10 mA |
Number of digital switching outputs | 4 Piece(s) |
Switching current, max. | 100 mA |
Type | RS 232, RS 422, RS 485 |
Function | Process |
Transmission protocol | Adjustable |
Function | Process |
Transmission protocol | Adjustable |
Function | Process |
Transmission protocol | Adjustable |
Type | RS 232 |
Function | Configuration via software |
Number of connections | 2 Piece(s) |
Function | Data interface Service interface Voltage supply |
Type of connection | Sub-HD |
Designation on device | Host / Term |
No. of pins | 15 -pin |
Type | Male |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Sub-HD |
Designation on device | I/O |
No. of pins | 15 -pin |
Type | Female |
Design | Cubic |
Dimension (W x H x L) | 117 mm x 94 mm x 117 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 1,500 g |
Housing color | Black, RAL 9005 Red, RAL 3000 |
Type of fastening | Mounting thread Via optional mounting device |
Type of display | LED |
Number of LEDs | 4 Piece(s) |
Type of configuration | Software |
Operational controls | PC software |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Test procedure for EMC in accordance with standard | IEC 801 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 68.2.6 |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |