CB-M12-15000S-8WF

Connection cable

Part no.: 429086

Icon Icon
Results list: 1 products found
KD S-M12-8W-P1-150
Connection cable
Part no.: 50135135
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50135135

Available immediately

Type of connection Connector
Thread size M12
Type Female
No. of pins 8 -pin
Encoding A-coded
Version Angled
Connector, LED No
Type of connection Open end
Number of conductors 7 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 15,000 mm
Sheathing material PUR
Ambient temperature, operation, stationary use -25 ... 80 °C
Certifications UL
c UL
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic
Part no.: 50132266

Available immediately

Product brochure - pdf