CPRT600/2-mx/T2

Multiple light beam safety device transmitter/receiver

Part no.: 68799431

Results list: 6 products found
MLD510-RT3
Multiple light beam safety device transceiver
Part no.: 66537200
  • Series: MLD 500
  • Operating range, max.: 0.5 ... 6 m
  • Number of beams: 3 Piece(s)
  • Functions: Automatic restart
Part no.: 66537200

Delivery time approx. 4 business days
MLD-M003
Deflecting mirror
Part no.: 66500200
  • Number of beams: 3 Piece(s)
  • Beam spacing: 400 mm
Part no.: 66500200

Delivery time approx. 4 business days
KDS S-M12-5A-M12-5A-P1-006
Interconnection cable
Part no.: 50133887
  • Connection: Connector, M12  - Connector, M12
  • Connection 01, version: Female
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133887

2 Working Days

MSI-MD-FB
Muting interface
Part no.: 549992
  • Restart: Automatic
  • Functions: Sequence controlled 2-sensor muting
  • Contacts: OSSDs
Part no.: 549992

Delivery time approx. 13 business days
CB-M12-8GF
Connector
Part no.: 429178
  • Connection 1: Connector, M12
  • Connection 2: Screw terminal
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
Part no.: 429178

2 Working Days

BT-MSI-MD-FB-L
Support
Part no.: 427303
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 427303

2 Working Days

Series COMPACTplus
Device type Transceiver
Function package Muting
Functions Muting restart override function
Timing controlled 2-sensor muting
Timing controlled 4-sensor muting
Integrated laser alignment aid No
Integrated muting indicator No
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.67E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Operating range 0 ... 6.5 m
Number of beams 2 Piece(s)
Beam spacing 600 mm
Synchronization Optical between transmitter and receiver
Light source LED, Infrared
Wavelength 880 nm
Transmitted-signal shape Modulated
LED group 1
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 160 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 10 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Switching current, max. 20 mA
Assignment Connection 2, pin 3
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 5 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Current load, max. 650 mA
Load inductivity 2,200,000 µH
Load capacity 3.3 µF
Residual current, max. 0.2 mA
Residual current, type. 0.002 mA
Voltage drop 1 V
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Response time 20 ms
Restart delay time 100 ms
Number of connections 6 Piece(s)
Function Machine interface
Type of connection Hirschmann plug (DIN 43651)
Thread size M26
Material Plastic
No. of pins 12 -pin
Function Local input, muting sensor 1
Type of connection Connector
Designation on device X1
Thread size M12
Material Metal
No. of pins 5 -pin
Function Local input, muting sensor 2
Type of connection Connector
Designation on device X2
Thread size M12
Material Metal
No. of pins 5 -pin
Function Local input, muting sensor 3
Type of connection Connector
Designation on device X3
Thread size M12
Material Metal
No. of pins 5 -pin
Function Local input, muting sensor 4
Type of connection Connector
Designation on device X4
Thread size M12
Material Metal
No. of pins 5 -pin
Function Connection of external muting indicator and start/muting-restart button
Type of connection Connector
Designation on device X5
Thread size M12
Material Metal
No. of pins 5 -pin
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 884 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Material of end caps Plastic
Net weight 1,900 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
LED
Number of LEDs 4 Piece(s)
Type of configuration Software
Operational controls Slide switch
Via service interface
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Approvals c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
3D-CAD model - CPRT600/2-mx/T2 - zip
EPLAN macro - zip
Diagnostic software - Upgrade SafetyLab V 1.1.0.67 - zip
Diagnostic software - SafetyLab V1.1.0.67 - zip
Software upgrade - Compatibility Update Vista/Win7 - zip
Software - Query RS232 - zip
Operating instructions - pdf
Software description - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf