ER80-900S

Safety light curtain receiver

Part no.: 626809

Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 2 products found
MLC520R40-900G
Safety light curtain receiver
Part no.: 68021409
  • Series: MLC 500
  • Resolution: 40 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 68021409

Delivery time approx. 25 business days
MLC500T40-900G
Safety light curtain transmitter
Part no.: 68020409
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 40 mm
  • Protective field height: 900 mm
Part no.: 68020409

Delivery time approx. 25 business days
Customs tariff number 85365019
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf