GF-LB-BR-610-SD

Glass fiber optics for throughbeam operation

Part no.: 50126497

Results list: 1 products found
GF-LB-SS-610-SD
Glass fiber optics for throughbeam operation
Part no.: 50126496
  • Operating principle: Throughbeam principle
  • Fiber length: 1,000 mm
  • Fiber sheathing material: Stainless steel
  • Design: Cylindrical
Part no.: 50126496

2 Working Days

Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application General applications
Special version Heat resistant
Operating range , Guaranteed operating range
Light beam exit Lateral without lens
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1.5 mm
Design Cylindrical
Outer diameter 4.5 mm
Head material Aluminum
Type Glass fiber optics (GF)
Fiber length 1,000 mm
Fiber sheathing material Nickel-plated brass
Fastening of the probe Ø 6 mm
Sleeve length at optical outlet 20 mm
Laying standard
Ambient temperature, operation -30 ... 160 °C
Customs tariff number 90011090
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651