GF-LB-SI-630-SD

Glass fiber optics for throughbeam operation

Part no.: 50126498

Results list: 1 products found
GF-LB-SS-630-SD
Glass fiber optics for throughbeam operation
Part no.: 50126499
  • Operating principle: Throughbeam principle
  • Fiber length: 3,000 mm
  • Fiber sheathing material: Stainless steel
  • Design: Cylindrical
Part no.: 50126499

Available immediately

Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application Oil and chemical resistant
Special version Heat resistant
Light beam exit Lateral without lens
Fiber core Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1.5 mm
Design Cylindrical
Outer diameter 4.5 mm
Head material Stainless steel
Type Glass fiber optics (GF)
Fiber length 3,000 mm
Fiber sheathing material Silicone
Fastening of the probe Ø 6 mm
Sleeve length at optical outlet 20 mm
Laying standard
Ambient temperature, operation -30 ... 180 °C
Customs tariff number 90011090
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651