GSU 06/24D-2,200-S12

Ultrasonic fork sensor

Part no.: 50108819

Icon Icon Icon
Results list: 2 products found
GSU 06/24D-2
Ultrasonic fork sensor
Part no.: 50040192
  • Series: 6
  • Principle of physics: Ultrasonics
  • Mouth depth: 48 mm
  • Mouth width: 2.5 mm
Part no.: 50040192

2 Working Days

GSU 06/24-2
Ultrasonic fork sensor
Part no.: 50040191
  • Series: 6
  • Principle of physics: Ultrasonics
  • Mouth depth: 48 mm
  • Mouth width: 2.5 mm
Part no.: 50040191

2 Working Days

Series 6
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 10 mm
Label gap, min. 2 mm
Medium Transparent and not transparent
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 40 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V
Input resistance 10,000 Ω
Active switching state High
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching principle Switching signal on label
Switching element Transistor, NPN
Switching principle Switching signal on label
Response time 0.3 ms
Readiness delay 100 ms
Max. conveyor speed during teach-in 50 m/min
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Fork
Mouth width 2.5 mm
Mouth depth 48 mm
Dimension (W x H x L) 16.5 mm x 40 mm x 78 mm
Housing material Metal
Metal housing Aluminum
Net weight 150 g
Housing color Red
Type of fastening Mounting thread
Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Ambient temperature, operation 5 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 62
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
US patents US 6,314,054 B
Customs tariff number 85365019
ECLASS 8.0 27272890
ECLASS 9.0 27272890
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf