HRTR 3B/44-L,200-S8
Diffuse sensor with background suppression
Series | 3B |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Extra long light spot (XL) |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.005 ... 0.05 m |
Operating range, gray 18% | 0.005 ... 0.045 m |
Operating range, black 6% | 0.005 ... 0.04 m |
Operating range limit, white 90% | 0.005 ... 0.1 m |
Operating range limit, gray 18% | 0.005 ... 0.09 m |
Operating range limit, black 6% | 0.005 ... 0.08 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 620 nm |
Transmitted-signal shape | Pulsed |
LED group | 2 |
Light spot size [at sensor distance] | 3 mm x 33 mm [50 mm] |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 15 mA |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 150 Hz |
Response time | 3.33 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 0.2 mm² |
Thread size | M8 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 11 mm x 32 mm x 17 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic / PMMA |
Net weight | 20 g |
Housing color | Red, RAL 3000 |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |