HRTR 53/66-XL-S8
Diffuse sensor with background suppression
| Series | 53 | 
| Operating principle | Diffuse reflection principle with background suppression | 
| Special version | Extra long light spot (XL) HYGIENE design  | 
                                
| Operating range | Guaranteed operating range | 
| Operating range, white 90% | 0.005 ... 0.1 m | 
| Operating range, gray 18% | 0.005 ... 0.09 m | 
| Operating range, black 6% | 0.005 ... 0.08 m | 
| Operating range limit | 0.005 ... 0.1 m | 
| Operating range limit | Typical operating range | 
| Beam path | Divergent | 
| Light source | LED, Red | 
| Wavelength | 620 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | 1 | 
| Light spot size [at sensor distance] | 3 mm x 40 mm [50 mm] | 
| Type of light spot geometry | Rectangular | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC | 
| Current consumption, max. | 15 mA | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 15 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light switching (PNP)/dark switching (NPN) | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Dark switching (PNP)/light switching (NPN) | 
| Switching frequency | 1,000 Hz | 
| Response time | 0.5 ms | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply  | 
                                
| Type of connection | Connector | 
| Thread size | M8 | 
| Type | Male | 
| Material | Stainless steel | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Dimension (W x H x L) | 14 mm x 35.6 mm x 20.3 mm | 
| Housing material | Stainless steel | 
| Stainless steel housing | AISI 316L | 
| Lens cover material | Plastic with scratch-resistant Indium protective coating | 
| Net weight | 50 g | 
| Housing color | Silver | 
| Type of fastening | Housing fit | 
| Compatibility of materials | CleanProof+ ECOLAB  | 
                                
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Operational controls | Multiturn potentiometer | 
| Ambient temperature, operation | -30 ... 55 °C | 
| Ambient temperature, storage | -30 ... 55 °C | 
| Degree of protection | IP 67 IP 69K  | 
                                
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270904 | 
| ECLASS 8.0 | 27270904 | 
| ECLASS 9.0 | 27270904 | 
| ECLASS 10.0 | 27270904 | 
| ECLASS 11.0 | 27270904 | 
| ECLASS 12.0 | 27270903 | 
| ECLASS 13.0 | 27270903 | 
| ECLASS 14.0 | 27270903 | 
| ETIM 5.0 | EC002719 | 
| ETIM 6.0 | EC002719 | 
| ETIM 7.0 | EC002719 | 
| ETIM 8.0 | EC002719 | 
| ETIM 9.0 | EC002719 |