IS 212MM/4NO.1-2E0-S12

Inductive switch

Part no.: 50120352

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 212
type. operating range limit Sn 2 mm
Operating range Sa 0 ... 1.6 mm
MTTF 910 years
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 10 mA
Switching hysteresis 10 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Switching voltage low: ≤ 2 V
Residual current, max. 0.1 mA
Voltage drop 2 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 3,000 Hz
Readiness delay 10 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 12 mm x 60 mm
Thread size M12 x 1 mm
Type of installation Embedded/flush
Housing material Metal
Metal housing Chromed brass
Sensing face material Plastic, Polybutylene (PBT)
Net weight 25 g
Housing color Red, RAL 3000
Silver
Type of fastening Mounting thread
Standard measuring plate 12 x 12 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Aluminum 0.3
Stainless steel 0.85
Copper 0.2
Brass 0.4
Customs tariff number 85365019
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ETIM 5.0 EC002714
ETIM 6.0 EC002714
3D-CAD model - zip
Product brochure - pdf
EC declaration of conformity - pdf