IVBR/2-50-1950-01-S8

Light curtain receiver

Part no.: 50107857-11

Icon
Results list: 1 products found
CSL505-R50-1950-VB-M8
Light curtain receiver
Part no.: 50131636
  • Series: 505
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.3 ... 5 m
  • Measurement field length: 1,950 mm
Part no.: 50131636

Delivery time approx. 25 business days
Series Vario
Operating principle Throughbeam principle
Device type Receiver
Special version Diagonal-beam scanning
Parallel-beam scanning
Measurement field length 1,950 mm
Number of beams 40 Piece(s)
Beam spacing 50 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
Switching element Transistor, NPN
Switching principle 0 V switching
Function Warning output
Cycle time 80 ms
Response time per beam 2,000 µs
Type of connection Connector
Thread size M8
Material Metal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 10 mm x 2,160 mm x 27 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Ambient temperature, operation -10 ... 45 °C
Degree of protection IP 54
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
3D-CAD model - zip
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf