IVBR/4-50-1550-01,300-S12-W

Light curtain receiver

Part no.: 50111576

Results list: 1 products found
CSL505-R50-1550-M8
Light curtain receiver
Part no.: 50131353
  • Serie: 505
  • Funktionsprinzip: Throughbeam principle
  • Messfeldlänge: 1,550 mm
  • Strahlabstand: 50 mm
Part no.: 50131353

Delivery time approx. 7 business days
Series Vario
Operating principle Throughbeam principle
Device type Receiver
Special version Diagonal-beam scanning
Warning output
Measurement field length 1,550 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Function Warning output
Response time per beam 2 µs
Type of connection Cable with connector
Cable length 300 mm
Thread size M12
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 10 mm x 1,760 mm x 27 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Degree of protection IP 54
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549