K-D M8A-4P-5m-PUR

Connection cable

Part no.: 50104532

Icon Icon Icon
Results list: 1 products found
KD U-M8-4A-P1-050
Connection cable
Part no.: 50130856
  • Connection: Connector, M8
  • Version: Axial, Female
  • No. of pins: 4 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50130856

Available immediately

Operating voltage Max. 30 V AC/DC
Type of connection Connector
Thread size M8
Type Female
No. of pins 4 -pin
Version Axial
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Black
Shielded No
Silicone-free Yes
Cable length 5,000 mm
Sheathing material PUR
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Ambient temperature, operation, flexible use -25 ... 80 °C
Ambient temperature, operation, stationary use -40 ... 80 °C
Approvals UL
c UL US
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
3D-CAD model - zip
EC declaration of conformity - pdf