KB 008-10000 A

Connection cable

Part no.: 50102975

Icon Icon
Results list: 1 products found
KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861

DKK 387.72*

Available immediately

2161 currently available

Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 5 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 10,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic, Stainless steel
Part no.: 50132266

DKK 1,466.64*

Available immediately

30 currently available

Declaration of Conformity - pdf