KB ET-10000-SA-RJ45
Interconnection cable
| Application | Oil and lubricant resistant | 
| Suitable for interface | Ethernet | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| No. of pins | 4 -pin | 
| Encoding | D-coded | 
| Version | Axial | 
| Connector, LED | No | 
| Type of connection | RJ45 | 
| Type | Male | 
| No. of pins | 4 -pin | 
| Version | Axial | 
| Sheathing color | Green | 
| Shielded | Yes | 
| Cable design | Interconnection cable | 
| Cable length | 10,000 mm | 
| Sheathing material | PUR | 
| Customs tariff number | 85444290 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
             
                                             
                    