KB ET-15000-SA-RJ45

Interconnection cable

Part no.: 50109883

Icon
Results list: 1 products found
KSS ET-M12-4A-RJ45-A-P7-150
Interconnection cable
Part no.: 50135083
  • Interface: Ethernet
  • Connection: Connector, M12  - RJ45
  • Connection 01, version: Male
  • Connection 1, no. of pins: 4 Piece(s)
Part no.: 50135083

Delivery time approx. 3 business days
Application Chemical resistant
Suitable for interface Ethernet
Type of connection Connector
Thread size M12
Type Male
No. of pins 4 -pin
Encoding D-coded
Version Axial
Connector, LED No
Type of connection RJ45
Type Male
No. of pins 4 -pin
Version Axial
Sheathing color Green
Shielded Yes
Cable design Interconnection cable
Cable length 15,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
3D-CAD model - zip