KB M12/8-1000-BA

Connection cable

Part no.: 50110170

Icon Icon
Results list: 1 products found
KD U-M12-8A-P1-010
Connection cable
Part no.: 50135120
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 1,000 mm
Part no.: 50135120

Available immediately

Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 8 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 8 Piece(s)
Sheathing color Gray
Shielded No
Cable length 1,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855