KB M12/8-15000-BA
Connection cable
Application | Oil and lubricant resistant |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 8 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Type of connection | Open end |
Number of conductors | 8 Piece(s) |
Sheathing color | Gray |
Shielded | No |
Cable length | 15,000 mm |
Sheathing material | PUR |
Customs tariff number | 85444993 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |