KB PB-2000-SA

Interconnection cable

Part no.: 50104188

Icon Icon
Results list: 1 products found
KS PB-M12-4A-P3-020
Connection cable
Part no.: 50135247
  • Interface: PROFIBUS DP
  • Connection: Connector, M12
  • Version: Axial, Male
  • No. of pins: 5 Piece(s)
Part no.: 50135247

Available immediately

Suitable for interface PROFIBUS DP
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding B-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 2 Piece(s)
Sheathing color Violet
Shielded Yes
Cable length 2,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Data sheet - pdf