KF-LD-210-32
Plastic fiber optics for throughbeam operation
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | KF |
Operating principle | Throughbeam principle |
Device type | Transmit and receive fiber |
Area of application | Precise object detection |
Operating range | , Guaranteed operating range |
Light beam exit | Lateral |
Fiber core | Single fiber core |
Fiber core material | Plastic |
Minimum object diameter | 0.05 mm |
Design | Cylindrical |
Outer diameter | 1.25 mm |
Head material | Stainless steel |
Type | Plastic fiber optics (KF) |
Fiber length | 2,000 mm |
Fiber sheathing material | PE |
Fastening of the probe | Ø 2 mm |
Smallest bending radius (moving) | R15 |
Sleeve length at optical outlet | 30 mm |
Metric thread on fiber optic sleeve | No |
Laying | standard |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -55 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |