KSS ET-M12-8A-RJ45-A-P7-050
Interconnection cable
| Application | Oil and lubricant resistant |
| Suitable for interface | Ethernet |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Version | Axial |
| Connector, LED | No |
| Type of connection | RJ45 |
| Type | Male |
| No. of pins | 8 -pin |
| Version | Axial |
| Sheathing color | Black |
| Shielded | Yes |
| Silicone-free | Yes |
| Cable design | Interconnection cable |
| Cable length | 5,000 mm |
| Sheathing material | PUR |
| Suitability for drag chains | Yes |
| Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s² |
| Width across flats | 13 mm |
| Net weight | 235 g |
| Degree of protection | IP 67 |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |