KT5-2400

Light curtain transmitter

Part no.: 671240

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series Konturflex
Operating principle Throughbeam principle
Device type Transmitter
Application Contour measurement
Object measurement
Special version Parallel-beam scanning
Operating range 0.1 ... 4 m (guaranteed operating range)
Measurement field length 2,400 mm
Number of beams 480 Piece(s)
Beam spacing 5 mm
Light source LED, Infrared
Number of connections 1 Piece(s)
Plug outlet Axial
Function Connection with amplifier
Type of connection Connector
Thread size M12
Dimension (W x H x L) 40 mm x 2,430.8 mm x 40 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 3,510 g
Type of display LED
Type of configuration Software
Ambient temperature, operation 0 ... 55 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Configuration software - V1.2 - zip
Operating instructions - pdf
Data sheet - pdf