LSSR 3B.8,5000

Throughbeam photoelectric sensor transmitter

Part no.: 50108511

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 1 products found
LS3C/8X-5000
Throughbeam photoelectric sensor transmitter
Part no.: 50137176
  • Series: 3C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.05 ... 8.5 m
  • Design: Cubic
Part no.: 50137176

Available immediately

Series 3B
Operating principle Throughbeam principle
Device type Transmitter
Special version Activation input
Operating range 0.05 ... 8.5 m
Operating range Guaranteed operating range
Operating range limit 0.05 ... 10 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
LED group 2
Light spot size [at sensor distance] 4 mm [100 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 14 mA
Number of activation inputs 1 Piece(s)
Readiness delay 300 ms
Function Signal IN
Voltage supply
Type of connection Cable
Cable length 5,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf