MSI201
Safety control
Series | MSI 200 |
Application | Monitoring of safety functions |
Number of safe I/Os | 20 IN, 4 OUT |
Functions | Freely configurable safety main module Monitoring of all safe functions in machines and systems Safety-oriented expandability with additional input/output modules Transfer of diagnostic data via MSI-FB fieldbus module (optional) |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 8,324 years, EN ISO 13849-1 |
PFHD | 0.0000000137 per hour |
PFHD | 1.4E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Protective circuit | Overvoltage protection Short circuit protected |
Supply voltage UB | 24 V, DC, -15 ... 10 % |
Current consumption (without load), max. | 200 mA |
Overvoltage category | III |
Diagnostics display | 4 LEDs (green, red) |
Reaction time, max. | 30 ms |
Nominal input voltage UN | 24 V DC, -15 ... 10 %, (A1/A2) |
type. current consumption at UN (A1/A2) | 110 mA |
Bridging of voltage drops | 20 ms |
Number of safe inputs | 20 Piece(s), (up to SIL 3 / IEC 62061) |
Status indicator | 20 LEDs (green) |
Nominal voltage UN | 24 V DC, (to ground A1/A2) |
Typ. current consumption at UN | 4 mA |
Signal level at "0", max. | 5 V |
Signal level at "1", min. | 11 V |
Number of signal outputs | 4 Piece(s) |
Number of safe semiconductor outputs | 4 Piece(s), (Cat. 4 / EN ISO 13849-1 / EN 954) |
Number of ground-switching outputs | 2 Piece(s) |
Number of cycle outputs | 2 Piece(s) |
Nominal voltage | 24 V DC, -15 ... 10 %, (24 V / 0 V) |
Status indicator | 4 LEDs (green) |
Limiting continuous current | 2 A |
Nominal voltage | 24 V DC, (A1/A2) |
Limiting continuous current | 100 mA |
Nominal voltage | 24 V DC, (A1/A2) |
Limiting continuous current | 100 mA |
Readiness delay | 4,000 ms |
Recovery time, restart, max. | 5 ms |
Type | USB |
Function | Configuration via software |
Number of connections | 3 Piece(s) |
Function | Connection to device Signal IN Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 40 -pin |
Function | Configuration interface |
Type of connection | USB |
Connector type | USB 2.0 Mini-A |
Function | Internal communication interface |
Type of connection | TBUS DIN rail |
Connection cross sections | 0.2 to 2.5 mm² |
Dimension (W x H x L) | 67.5 mm x 99 mm x 114.5 mm |
Housing material | Plastic |
Plastic housing | Unreinforced polyamide PA |
Net weight | 430 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Number of possible safe extension modules | 10 Piece(s) |
Ambient temperature, operation | -5 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Degree of protection | IP 20 (housing) IP 20 (terminals) |
Approvals | TÜV Rheinland c UL US |
Customs tariff number | 85371091 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |