NT 5V DC/1A Z-3010
Power supply unit
Suitable for | Z-3xxx series mobile bar code readers |
Type | Plug-in power supply unit |
Output | 5 V DC, 1 A |
Input | 110 ... 240 V AC, 50 ... 60 Hz |
Customs tariff number | 85044090 |
ECLASS 5.1.4 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 10.0 | 27040701 |
ECLASS 11.0 | 27040701 |
ETIM 5.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |