NT TI 3
Power supply unit
Part no.:
50123531
| Type | Plug-in power supply unit |
| Output | 24 V DC, 750 mA |
| Input | 110 ... 240 V AC, 50 ... 60 Hz |
| Customs tariff number | 85044090 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ECLASS 12.0 | 27040701 |
| ECLASS 13.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ETIM 8.0 | EC002540 |