P30-V1-B-DS-G

Indicator

Part no.: 50130511

Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Type of signaling Optical
Life expectancy > 100,000 h
Supply voltage UB 24 V, AC/DC, 10 %
Current consumption, max. 26 mA
Type of connection Terminal
Design Cylindrical
Dimension (Ø x L) 30 mm x 66 mm
Length in installed state 18 mm
Housing material Plastic
Net weight 30 g
Housing color Black
Type of fastening, at system In bore holes with Ø 22.5 mm
Type of illuminant LED/24V
Lens illumination Full
Signal image Continuous or flashing light
Lens color Green
Angle of radiation 360°
Ambient temperature, operation -25 ... 60 °C
Customs tariff number 85318070
ECLASS 5.1.4 27371220
ECLASS 8.0 27371220
ECLASS 9.0 27371223
ECLASS 10.0 27371220
ECLASS 11.0 27371220
ETIM 5.0 EC000232
ETIM 6.0 EC000232
ETIM 7.0 EC000232
EC declaration of conformity - pdf