PRK 412M/P-S12
Polarized retro-reflective photoelectric sensor
Series | 412 |
Operating principle | Reflection principle |
Operating range | 0.15 ... 1.3 m (guaranteed operating range) |
Operating range limit | 0.15 ... 1.6 m (typical operating range) |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 660 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 20 mA |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 20 mA |
Switching frequency | 700 Hz |
Response time | 0.7 ms |
Readiness delay | 25 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (Ø x L) | 12 mm x 65 mm |
Thread size | M12 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Lens cover material | Plastic |
Net weight | 30 g |
Housing color | Silver |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |