PRK 96M/P-1830-41
Polarized retro-reflective photoelectric sensor
Series | 96 |
Operating principle | Reflection principle |
Application | Detection of highly transparent bottles Detection of highly transparent films and glass panes Detection of stretch-wrapped objects |
Operating range | 0 ... 1.5 m (guaranteed operating range) |
Operating range limit | 0 ... 1.85 m (typical operating range) |
Light source | LED, Red |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 50 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 1,000 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 380 g |
Compatibility of materials | ECOLAB |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -40 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |