Quattro-RSX
Light curtain control device
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | Quattro |
| Suitable for | Konturflex |
| Supply voltage UB | 24 V, DC, 20 % |
| Type | RS 232 |
| Number of connections | 1 Piece(s) |
| Function | Connection to device |
| Type of connection | Terminal |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 61 mm x 5 mm x 180 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Net weight | 380 g |
| Type of display | LED |
| Operational controls | PC software |
| Ambient temperature, operation | 0 ... 55 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85371098 |