RK 72/4 S

Unpolarized retro-reflective photoelectric sensor

Part no.: 50000419

Results list: 1 products found
RK18B.1/4P-M12
Unpolarized retro-reflective photoelectric sensor
Part no.: 50117375
  • Series: 18B
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 6 m
  • Design: Cubic
Part no.: 50117375

Available immediately

Series 72
Operating principle Reflection principle
Operating range 0.1 ... 4 m
Operating range Guaranteed operating range
Operating range limit 0.1 ... 6 m
Operating range limit Typical operating range
Light source LED, Infrared
Protective circuit Polarity reversal protection
Supply voltage UB 12 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 100 Hz
Response time 5 ms
Type of connection Standard plug
Material Plastic
No. of pins 4 -pin
Dimension (W x H x L) 15 mm x 90 mm x 35 mm
Housing material Metal
Lens cover material Glass
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
Data sheet - pdf