RKR 18/4,6000
Unpolarized retro-reflective photoelectric sensor
Series | 18 |
Operating principle | Reflection principle |
Special version | Autocollimation |
Operating range | 0 ... 4 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 5 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 660 nm |
LED group | 1 |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 6,000 mm |
Sheathing material | PVC |
Cable color | Brown |
Number of conductors | 4 -wire |
Wire cross section | 0.22 mm² |
Dimension (W x H x L) | 15 mm x 50 mm x 33 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 180 g |
Housing color | Red |
Type of fastening | Mounting thread Through-hole mounting |
Type of display | LED |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |