RRT44.6

Multiple light beam safety device transceiver

Part no.: 909683

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 7 products found
MLD520-RT3
Multiple light beam safety device transceiver
Part no.: 66557200
  • Series: MLD 500
  • Operating range, max.: 0.5 ... 6 m
  • Number of beams: 3 Piece(s)
  • Functions: Start/restart interlock (RES), selectable
Part no.: 66557200

2 Working Days

MLD520-R4L
Multiple light beam safety device receiver
Part no.: 66556300
  • Series: MLD 500
  • Number of beams: 4 Piece(s)
  • Functions: Start/restart interlock (RES), selectable
  • Integrated muting indicator: No
Part no.: 66556300

Delivery time approx. 10 business days
MLD500-T4L
Multiple light beam safety device transmitter
Part no.: 66502300
  • Series: MLD 500
  • Operating range, max.: 0.5 ... 50 m
  • Number of beams: 4 Piece(s)
  • Functions: Range reduction
Part no.: 66502300

Delivery time approx. 5 business days
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129

2 Working Days

KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861

2 Working Days

MSI-SR-LC31AR-01
Safety relay
Part no.: 50133004
  • Application: E-Stop circuits
  • Restart: Automatic
  • Type of terminal: Screw terminal
  • Functions: Cross circuit monitoring
Part no.: 50133004

2 Working Days

BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340

2 Working Days

Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Operating instructions - pdf
Operating instructions - Application Note - pdf