SD4CT00
Safety light curtain transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | SOLID-4 |
Device type | Transmitter |
Application | Hand protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Mission time | 20 years, EN ISO 13849-1 |
Protective field height | 600 mm |
Operating range | 0.5 ... 9 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 950 nm |
Mean power of transmitter diode | 50 µW |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 75 mA, Without external load |
Fuse | 2 A semi time-lag |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 17.6 V |
Switching voltage low, max. | 2.8 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 20 mA |
Function | Test signal input |
Number of connections | 1 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Permissible conductor cross section, type. | 0.25 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 300 Ω |
Dimension (W x H x L) | 87.6 mm x 470 mm x 37 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Net weight | 700 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Mounting on Device Column Via optional mounting device |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | TÜV NRTL US c CSA US |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for shock in accordance with standard | EN 60068-2-29 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |